HELUPOWER® CHARGE-750-AC PUR black 5 G 6 + 1 x 0,5 mm² Part No. 17001071
  • HAR Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
17001071
Item description
HELUPOWER® CHARGE-750-AC PUR black 5 G 6 + 1 x 0,5 mm²
Outer Ø mm (approx.)
16
Cu factor per km
293.0
Weight kg/km (approx.)
455.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892522352
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible