![UNI-DICHT-ASI-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019764_1520x1160.jpg)
![UNI-DICHT-ASI-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019764_PF_1520x1160.jpg)
![UNI-DICHT-ASI-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019764_1520x1160.jpg)
![UNI-DICHT-ASI-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019764_PF_1520x1160.jpg)
![UNI-DICHT-ASI-PC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11019764_1520x1160.jpg)
UNI-DICHT-ASI-PC
All items
Technical Data UNI-DICHT-ASI-PC
PC gland body | |
Temperature range | -20°C to +100°C |
Details UNI-DICHT-ASI-PC
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic vulcanizates (TPV)
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- für ASI-Busleitungen
Items UNI-DICHT-ASI-PC
Item description
Part no.
|
Thread type | Size | Colour | Insert colour |
---|