![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_1520x1160.jpg)
![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_PF_1520x1160.jpg)
![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_1520x1160.jpg)
![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_PF_1520x1160.jpg)
![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_1520x1160.jpg)
RADOX® EN 50306-2 300V M
All items
Technical Data RADOX® EN 50306-2 300V M
All technical data can be found in the data sheet in the Downloads section |
Items RADOX® EN 50306-2 300V M
Item description
Part no.
|
OEM Part no. | Outer Ø mm (approx.) | Weight kg/km (approx.) | Cu factor per km |
---|