![HS-CC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906591_TZ_1520x1160.jpg)
![HS-CC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906591_TZ_1520x1160.jpg)
Heat Shrink Insulated Crimp-Connectors red
Part no. 906591
Item Details Heat Shrink Insulated Crimp-Connectors red
- Part no.
- 906591
- Item description
- Heat Shrink Insulated Crimp-Connectors red
- Colour
- red
- cross-section from / to mm²
- 0.50 - 1.50
- Inner Ø after shrinkage mm
- 1.4
- Inner Ø before shrinkage mm
- 4.3
- Pieces per Packaging Unit
- 100
- Individual quantities available
- nein
- EAN / GTIN
- 4060892501951
- Customs tariff number
- 85369010
Technical Data Heat Shrink Insulated Crimp-Connectors red
Heat Shrink Insulated Crimp-Connectors | |
Temperature range | -55°C to +125°C |
Details Heat Shrink Insulated Crimp-Connectors red
Cable Structure
-
- Material: Polyolefin
Properties
-
- resistant to: water
-
- halogen-free
-
- Strain-relieving
-
- Shrink ratio 3:1
Application
-
- Vehicle construction and shipbuilding
-
- Machine and plant construction
-
- automobile industry
-
- Railway technology
-
- Automation technology
-
- Vehicle construction
-
- Handling systems
-
- Installation technology
-
- Quick solution for tension-resistant, moisture-proof cable connections.