![HS-CC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906591_TZ_1520x1160.jpg)
![HS-CC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906591_TZ_1520x1160.jpg)
HS-CC
All items
Technical Data HS-CC
Heat Shrink Insulated Crimp-Connectors | |
Temperature range | -55°C to +125°C |
Details HS-CC
Cable Structure
-
- Material: Polyolefin
Properties
-
- resistant to: water
-
- halogen-free
-
- Strain-relieving
-
- Shrink ratio 3:1
Application
-
- Vehicle construction and shipbuilding
-
- Machine and plant construction
-
- automobile industry
-
- Railway technology
-
- Automation technology
-
- Vehicle construction
-
- Handling systems
-
- Installation technology
-
- Quick solution for tension-resistant, moisture-proof cable connections.
Items HS-CC
Item description
Part no.
|
Colour | cross-section from / to mm² | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm |
---|