Heat Shrink Insulated Crimp-Connectors blue

Heat Shrink Insulated Crimp-Connectors blue Part no. 11017725

Item Details

Part no.
11017725
Item description
Heat Shrink Insulated Crimp-Connectors blue
Colour
blue
cross-section from / to mm²
1.50 - 2.50
Inner Ø after shrinkage mm
1.8
Inner Ø before shrinkage mm
5.0
Pieces per Packaging Unit
100
Individual quantities available
nein
EAN / GTIN
4060892529665
Customs tariff number
85369010

Technical Data

Heat Shrink Insulated Crimp-Connectors
Temperature range -55°C to +125°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • resistant to: water
      • halogen-free
      • Strain-relieving
      • Shrink ratio 3:1

Application

      • Vehicle construction and shipbuilding
      • Machine and plant construction
      • automobile industry
      • Railway technology
      • Automation technology
      • Vehicle construction
      • Handling systems
      • Installation technology
      • Quick solution for tension-resistant, moisture-proof cable connections.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible