![HELUSOUND® AES/EBU DMX S BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400033_PF_1520x1160.jpg)
![HELUSOUND® AES/EBU DMX S BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400033_PF_1520x1160.jpg)
HELUSOUND® AES/EBU DMX S BLACK 4 x 0.34 mm²
Part no. 400033
Item Details HELUSOUND® AES/EBU DMX S BLACK 4 x 0.34 mm²
- Part no.
- 400033
- Item description
- HELUSOUND® AES/EBU DMX S BLACK 4 x 0.34 mm²
- Outer Ø mm (approx.)
- 7
- Cu factor per km
- 29.0
- Weight kg/km (approx.)
- 65.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX S BLACK 4 x 0.34 mm²
Conductor resistance at 20°C | max. 53.0 Ohm/km |
Loop resistance at 20°C | max. 106.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Details HELUSOUND® AES/EBU DMX S BLACK 4 x 0.34 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Foam PE
-
- Core identification: white, green, brown, yellow
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: black
Properties
-
- for outdoor use