HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7

HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7 Part no. 11007522
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Suitable for drag chains
  • Length marking in metres
  • for applications up to 1 Gigabit
  • EtherCAT-L
  • 300V UL approval
  • for use in drag chains in continuous motion

Item Details

Part no.
11007522
Item description
HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
Cross-sec. mm² (approx.)
0.35
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.55
Outer Ø mm (approx.)
6.5
Cu factor per km
32.0
Weight kg/km (approx.)
77.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892541292
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, UL-Std. 758 (AWM) Style 21198
Temperature range flexible -30°C to +70°C
fixed -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage 1000 V
Conductor resistance at 20°C max. 55.4 Ohm/km
Loop resistance at 20°C max. 110.8 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 48 pF/m
Rel. Velocity of Propagation approx. 66%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.97 MJ/m
Minimum bending radius flexible 15x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, AWG sizes
      • Core insulation: Polymer
      • Core identification: white, yellow, blue, orange
      • 4 cores twisted into a star quad with optimal lay lengths
      • Inner sheath: TPE
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Fleece wrapping
      • Outer sheath: PUR
      • Sheath colour: black-red
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
      • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • suitable for use in drag chains
      • halogen-free
      • flame-retardant

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
      • UL Voltage Rating: 300 V

Application

      • HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN for use on moving parts and in cable carriers. The cable listed here correspond to the EtherCAT classifications for moving cables and is designed to withstand permanent mechanical loads. This PUR version has UL AWM Style and offers higher values in chain and chemical resistance.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible