HELUPOWER® CHARGE-1000-AC-UL black 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
Part no. 17001269
Item Details HELUPOWER® CHARGE-1000-AC-UL black 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
- Part no.
- 17001269
- Item description
- HELUPOWER® CHARGE-1000-AC-UL black 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
- Outer Ø mm (approx.)
- 15.7
- Cu factor per km
- 171.0
- Weight kg/km (approx.)
- 375.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892537066
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-1000-AC-UL black 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-1000-AC-UL black 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
Cable Structure
-
- Sheath colour: black