![WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_PF_1520x1160.jpg)
![WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_PF_1520x1160.jpg)
WV M16 x 1.50
Part no. 98561
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details WV M16 x 1.50
- Part no.
- 98561
- Item description
- WV M16 x 1.50
- Thread length mm
- 7.0
- Height mm
- 25
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892370052
- Customs tariff number
- 79070000
Technical Data WV M16 x 1.50
Zinc elbow | |
Temperature range | -20°C to +100°C |
Protection class | IP 65 |
Details WV M16 x 1.50
Cable Structure
-
- Material: Zinc die casting
-
- O-ring: Chloroprene rubber (CR)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction