![WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_PF_1520x1160.jpg)
![WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_PF_1520x1160.jpg)
WV
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data WV
Zinc elbow | |
Temperature range | -20°C to +100°C |
Protection class | IP 65 |
Details WV
Cable Structure
-
- Material: Zinc die casting
-
- O-ring: Chloroprene rubber (CR)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items WV
Item description
Part no.
|
Thread length mm | Height mm | Pieces per Packaging Unit | anbruchfähig |
---|