W-PA6-MOD-V0 FPAFF-07B.50 fine profile Part no. 11007623
  • UKCA certification
€ 0,00 / 0 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11007623
Item description
W-PA6-MOD-V0 FPAFF-07B.50 fine profile
Colour
black
Nominal size mm
7
Inner-Ø ca. mm
6.2
Outer-Ø ca. mm
10
Bending radius static
15
PU/m
50
Cut-to-length service available
no
customs tariff number
39173300

Technical Data

Temperature range -45°C up to +120°C

Details

Cable Structure

      • PA6 MOD V0

Properties

      • halogen-free
      • cadmium-free

Notes

      • Suitable connection glands on request.

Tests

      • Flammability acc. to UL 94: V0

Application

      • Cable protecion tube for medium to heavy-duty applications. For cable protection applications with the highest fire protection requirements.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible