W-PA6-MOD-V0
  • UV-resistant
  • Halogen-free (LS0H)
  • UKCA certification
From € 347,93 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -45°C up to +120°C

Details

Cable Structure

  • PA6 MOD V0

Properties

  • halogen-free
  • cadmium-free

Notes

  • Suitable connection glands on request.

Tests

  • Flammability acc. to UL 94: V0

Application

  • Cable protecion tube for medium to heavy-duty applications. For cable protection applications with the highest fire protection requirements.

Items W-PA6-MOD-V0

Item description
Part no.
Colour Nominal size mm Inner-Ø ca. mm Outer-Ø ca. mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible