W Cabel tie unlockable
  • Halogen-free (LS0H)
From € 28,78 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +80°C

Details

Cable Structure

      • Polyamide 6.6

Properties

      • halogen-free
      • silicone-free

Tests

      • Flammability acc. to UL 94: V2

Application

    • Detachable cable tie for temporary assembly. This cable tie can be opened by hand without using a tool.

Items W Cabel tie unlockable

Typ
Part no.
Colour Length mm Width mm Bundle-Ø ca. mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible