![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_PF_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_PF_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
VSB
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data VSB
PVDF sealing billets | |
Temperature range | -30°C to +100°C |
Details VSB
Cable Structure
-
- Material:
- black (RAL 9005): polyvinylidene fluoride (PVDF)
- natural: Polyamide (PA)
- white: Polyoxymethylene (POM)
Notes
-
- Legend:
- Dimensions
- L - Length
- d - Inner diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For not assigned penetrations.
Items VSB
Item description
Part no.
|
Colour | Diameter x Length mm | Material | Pieces per Packaging Unit |
---|