VS-O stainless steel
From € 978,30 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Stainless steel screwed plug
Temperature range -15°C to +200°C
Protection class IP 68

Details

Cable Structure

  • Material: Stainless steel 1.4305 / AISI 303
  • O-ring: Fluoro rubber (FPM)
  • with an O-ring made by FPM

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Items VS-O stainless steel

Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Thread type Thread length mm Height mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible