![VMK-SD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98108_TZ_1520x1160.jpg)
![VMK-SD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98108_TZ_1520x1160.jpg)
VMK-SD
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data VMK-SD
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details VMK-SD
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Items VMK-SD
Item description
Part no.
|
Thread type | Size | Cable Ø from / to mm | Thread length mm |
---|
Downloads VMK-SD
Accessories
Products that match this product