![UNI-DICHT-SI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903952_TZ_1520x1160.jpg)
![UNI-DICHT-SI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903952_TZ_1520x1160.jpg)
UNI-DICHT-SI
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data UNI-DICHT-SI
TPE sealing insert | |
Temperature range | -40°C to +130°C |
Details UNI-DICHT-SI
Cable Structure
-
- Material: thermoplastic elastomers (TPE)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- The UNI-DICHT sealing inserts M20x1,5 (part no. 903961 up to 903965) can be used only with UNI-DICHT-VK-PA M20x1,5 (part no. 90831).
- The UNI-DICHT sealing inserts M20x1,5 (part no. 903966 up to 903970) can be used only with UNI-DICHT-VK-MS M20x1,5 (part no. 904213).
- The UNI-DICHT sealing insert PG21 (part no. 903981) can be used only with UNI-DICHT-VK-MS PG21 (part no. 904226).
- The UNI-DICHT sealing insert M32x1,5 (part no. 903981) can be used only with UNI-DICHT-VK-MS M32x1,5 (part no. 904216).
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with UNI-DICHT gland bodies made by polyamide or by brass.
Items UNI-DICHT-SI
Item description
Part no.
|
Thread type | Size | Insert colour | Cable Ø from / to mm |
---|