UNI-DICHT Sealing insert AS
  • Halogen-free (LS0H)
From € 176,48 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

TPV sealing insert
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: thermoplastic vulcanizates (TPV)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • easy to assemble, time and cost savings
      • Large-area sealing

Notes

      • The UNI-DICHT sealing inserts ASI (part nos. 905910 and 905911) can be used with UNI-DICHT-VK-PAM20x1,5 (part no. 90831). The UNI-DICHT sealing inserts ASI (part nos. 903992 and 903993) can be used with UNI-DICHT-VK-MS M20x1,5 (part no. 904213) and UNI-DICHT-VK-PA/MS PG13,5 (part no. 96045 and 904223).
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • For use with UNI-DICHT gland bodies made by polyamide or by brass. Profile fits to ASI- bus line.

Items UNI-DICHT Sealing insert AS

Item description
Part no.
Thread type Insert coulour Pieces per Packaging Unit anbruchfähig

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible