UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
Part no. 11019607
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
- Part no.
- 11019607
- Item description
- UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Insert coulour
- grey
- Cable Ø from / to mm
- 5.0 - 8.0
- Thread length mm
- 9.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892431869
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
PC sealing gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic elastomers (TPE)
-
- with colour-coded TPE inserts
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Notes
-
- Black cable glands are available on request. UL- and CSA- approval for use with TPE-V inserts. TPE-V inserts on request
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Downloads UNI-DICHT-PC M20 x 1.50 grey (insert: grey)
Accessories
Products that match this product