UNI-DICHT-PC
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data UNI-DICHT-PC
PC sealing gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-PC
Cable Structure
-
- Material: Polycarbonat (PC)
-
- Seal: thermoplastic elastomers (TPE)
-
- with colour-coded TPE inserts
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Notes
-
- Black cable glands are available on request. UL- and CSA- approval for use with TPE-V inserts. TPE-V inserts on request
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Items UNI-DICHT-PC
Item description
Part no.
|
Thread type | Colour | Insert coulour | Cable Ø from / to mm |
---|
Downloads UNI-DICHT-PC
Accessories
Products that match this product