TY-RAP® Cable tie with label
  • Halogen-free (LS0H)
From € 46,13 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -60°C up to +85°C

Details

Cable Structure

  • Polyamide 6.6

Properties

  • halogen-free
  • silicone-free

Notes

  • TY-RAP ® (special types)

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Items TY-RAP® Cable tie with label

Typ
Part no.
Colour Length mm Width mm Bundle-Ø ca. mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible