HELU-S-RK-CU-UL
  • UL certification
  • Tubular cable lug
From € 47,05 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

  • Material: copper acc. to DIN EN 13600
  • Surface: galvanic tin plated
  • uninsulated
  • without Inspection hole

Tests

  • certifications and approvals:
  • UL File Number E504132

Notes

  • Recommended pressing method: WM pressing
  • Legend:
  • a - Diameter of stud hole
  • b - Width of flange
  • d - Inner diameter of wire receptable
  • l - Length to centre of hole

Items HELU-S-RK-CU-UL

Cross-section (mm²)
Item description
Part no.
Pieces per Packaging Unit anbruchfähig EAN/GTIN Customs tariff number

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible