HELU-S-PK-CU-DIN
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-PK-CU-DIN
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details HELU-S-PK-CU-DIN
Cable Structure
- Material: copper acc. to DIN EN 13600
- Surface: galvanic tin plated
- uninsulated
- without Inspection hole
Notes
- Code type indicates the required hexagonal clamping insert.
- Recommended pressing method: Hexagonal pressing
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
- For conductor arrangement RM, to DIN 46235.
Items HELU-S-PK-CU-DIN
Item description
Part no.
|
Pieces per Packaging Unit | anbruchfähig | EAN/GTIN |
---|