Tubular cable lug HELU-S-PK-AL/CU
From € 1.227,83 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Socket: Al 99,5 and Cu acc. to DIN EN 13601
      • Surface: bare

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Al-sleeves are prefilled with contact grease and sealed with plastic plugs.
      • Compression instruction and instruction for assembly see chapter "Technical information".

Application

    • Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping.<br />• Designed for conductor type RM and circulary reshaped conductors.

Items Tubular cable lug HELU-S-PK-AL/CU

Item description
Part no.
Colour Cross-section RM/SM - SE mm² Diameter drill-hole mm Inner diameter of the cable insertion mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible