Tubular cable lug HELU-S-PK-AL-DIN
From € 341,85 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Socket: Al 99,5
      • Surface: bare

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Sleeves are prefilled with contact grease and sealed with plastic plug.
      • Compression instruction and instruction for assembly see chapter "Technical information".

Application

      • Uninsulated, straight tubular cable lug in eye type design made of aluminium.
      • High quality version for reliable crimping.
      • Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.

Items Tubular cable lug HELU-S-PK-AL-DIN

Item description
Part no.
Cross-section RM/SM - SE mm² Diameter drill-hole mm Inner diameter of the cable insertion mm Flange width mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible