Drum unwinder with setting ring TROMBOI 2003
Part no. 904766
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Drum unwinder with setting ring TROMBOI 2003
- Part no.
- 904766
- Item description
- Drum unwinder with setting ring TROMBOI 2003
- Weight kg/km (approx.)
- 132.0
- Type
- TROMBOI 2003
- Colour
- grey (RAL 7005)
- Reel-Ø min - max mm
- 900 - 2000
- Load capacity kg
- 4000
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430640
- Customs tariff number
- 84798997
Technical Data Drum unwinder with setting ring TROMBOI 2003
Drum unwinder with setting ring |
Details Drum unwinder with setting ring TROMBOI 2003
Cable Structure
-
- with axis
Notes
-
- Additional axis on request
Application
-
- Particularly suitable for heavy drums
- Suitable for cable drums with damaged drum flange
- Only low pull- off forces are required
- Simple lifting of the drum via manual hydraulics
- Lowering of the drum via the ventilation screw
- Robust welded steel construction
- For drum handling at construction sites, when installing cables, at stock or shipping.
- Solid welded construction
- The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.
- The drum axle has to be pushed through the drum.
- After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.