THERMFLEX® 180 EWKF
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
  • Silicone cable
  • temperature-resistant
  • increased mechanical strength
From € 229,95 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Silicone control and connection cable in alignment with DIN VDE 0285-525-2-83 / DIN EN 50525-2-83
Temperature range flexible -25°C to +180°C
fixed -60°C to +180°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: silicone
  • Core identification acc. to DIN VDE 0293-308,
  • 2 - 5 core(s): colour coded
  • 7 - 20 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: special silicone
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: ozone, oxygen, weathering effects, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
  • abrasion-resistant, notch-resistant, tear-resistant
  • higher mechanical resilience, increased abrasion resistance and longer service life than conventional silicone cables due to EWKF quality (EWKF stands for Einreiß-, Weiterreiß- and KerbFestigkeit, meaning tear, tear propagation and notch resistance)
  • for outdoor use
  • halogen-free
  • high flash point
  • leaves an insulating layer of SiO2 when exposed to flames
  • no significant changes in dielectric strength and insulation resistance even at higher temperatures

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

  • Halogen-free silicone cable for applications that require an increased mechanical strength as well as a higher temperature resistance. For use in dry, damp and wet rooms as well as outdoors. Suitable for use in air conditioning and heating systems, in saunas and solariums, in foundries, in steel, cement and ceramic plants as well as in furnaces and lighting fixtures.

Items THERMFLEX® 180 EWKF

No. of cores
Cross-section (mm²)
Protective conductor
Outer diameter
Core identification
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.)

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible