![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91046_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91046_PF_1520x1160.jpg)
TC Mounting base
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TC Mounting base
Temperature range | -40°C up to +85°C temporary up to +105°C |
Details TC Mounting base
Cable Structure
-
- Polyamide 6.6
Application
-
• Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.
Items TC Mounting base
Typ
Part no.
|
Colour | Version | A mm | B mm |
---|
Downloads TC Mounting base
Accessories
Products that match this product