TC-MB
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TC-MB
Mounting base | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details TC-MB
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 : V2
Properties
-
- silicone-free
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
- Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.
Items TC-MB
Item description
Part no.
|
Type | Colour | Length mm | Tie width max mm |
---|