T-WS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data T-WS
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details T-WS
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- weather-resistant
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- for directionality and mounting
-
- Outdoor area
Items T-WS
Item description
Part no.
|
Type | Colour | Length mm | Capacity N |
---|