T-WS Cable tie weather proof
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data T-WS Cable tie weather proof
Temperature range | -40°C up to +85°C temporary up to +105°C |
Details T-WS Cable tie weather proof
Cable Structure
-
- Polyamide 6.6
Properties
-
- UV-resistant
-
- halogen-free
-
- weather-stabilised
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with plastic lug for bundling and mounting cables and wires.
-
- Outdoor use
Items T-WS Cable tie weather proof
Typ
Part no.
|
Colour | Length mm | Width mm | Bundle-Ø ca. mm |
---|
Downloads T-WS Cable tie weather proof
Accessories
Products that match this product