![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907016_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907016_PF_1520x1160.jpg)
T-SK/SKU Cable tie with steel lug lock
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data T-SK/SKU Cable tie with steel lug lock
Temperature range | -40°C up to +85°C |
Details T-SK/SKU Cable tie with steel lug lock
Cable Structure
-
- Polyamide 6.6
Properties
-
- halogen-free
-
- silicone-free
-
- self-extinguishing
-
- high requirements to flexibility and resistance, also at low temperatures and dry clime
-
- high tension dut to extra wide steel lugs
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug made of corrosion resistant, non-magnetic steel for bundling and mounting cables and lines etc.
Items T-SK/SKU Cable tie with steel lug lock
Typ
Part no.
|
Colour | Length mm | Width mm | Bundle-Ø ca. mm |
---|
Downloads T-SK/SKU Cable tie with steel lug lock
Accessories
Products that match this product