T-SI
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data T-SI
Silicone insulating tube acc. to DIN 40628 | |
Temperature range | -60°C to +200°C |
Details T-SI
Cable Structure
-
- Material: Silicone
Properties
-
- softener free
-
- heavy metal free
-
- physiologically and toxicologically harmless
-
- with good chemical resistance
-
- weather-resistant
-
- ozone-resistant
-
- UV resistant
Notes
-
- weichmacherfrei, schwermetallfrei, physiologisch und toxikologisch unbedenklich mit guter chemischer Beständigkeit
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for insulating
-
- bundling wires and lines
Items T-SI
Item description
Part no.
|
Colour | Wall thickness mm | Inner Ø mm | Metres per Packaging Unit |
---|