![STK-PA WISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904231_PF_1520x1160.jpg)
![STK-PA WISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904231_PF_1520x1160.jpg)
STK-PA WISR
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data STK-PA WISR
PA cable gland acc. to DIN 46320 | |
Temperature range | -20°C to +80°C |
Protection class | IP 54 |
Details STK-PA WISR
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Natural rubber (NR)
-
- with incision sealing ring
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- large clamping areas
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items STK-PA WISR
Item description
Part no.
|
Thread type | Colour | Cable Ø from / to mm | Thread length mm |
---|
Downloads STK-PA WISR
Accessories
Products that match this product