![ST-ET](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91475_TZ_1520x1160.jpg)
![ST-ET](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91475_TZ_1520x1160.jpg)
ST-ET
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data ST-ET
Crimp cable lug | |
Flange shape | Ring shape |
Temperature range | -60°C to +105°C |
Details ST-ET
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
-
- without Inspection hole
Application
-
- PA insulated solderless terminals for cross sections of 0.1 to 16.0mm².
- Simple cable inlet through Easy-Entry (expanded sleeve).
- Insulated with high dielectric strength.
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Items ST-ET
Item description
Part no.
|
Type | Colour | ø Stud hole (a) in mm | cross-section from / to mm² |
---|