![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96574_TZ_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96574_TZ_1520x1160.jpg)
Solderless terminal Cu tinned insulated push-on receptacle RB 49VO
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal Cu tinned insulated push-on receptacle RB 49VO
Temperature range | -25°C up to +105°C |
Details Solderless terminal Cu tinned insulated push-on receptacle RB 49VO
Cable Structure
-
- Socket: copper
-
- Surface: tinned
-
- Insulation: fully-insulated
Notes
-
- Versions:
-
- Flat connector (insulated / fully insulated)
-
- Flat connector sleeves (insulated / fully insulated)
-
- Flat connector distributor
Application
-
- Insulated squeeze snap-on connection for cross sections of 0.5 to 6.0 mm².
-
- Simple cable inlet through Easy-Entry (expanded sleeve).
-
- Insulated with high dielectric strength.
Items Solderless terminal Cu tinned insulated push-on receptacle RB 49VO
Item description
Part no.
|
Colour | Cross-section mm² | PU/pc. | Break package |
---|
Downloads Solderless terminal Cu tinned insulated push-on receptacle RB 49VO
Accessories
Products that match this product