Solderless terminal Cu tinned insulated forked HA 35 F
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal Cu tinned insulated forked HA 35 F
Temperature range | -60°C up to +125°C |
Details Solderless terminal Cu tinned insulated forked HA 35 F
Cable Structure
-
- Socket: Copper
-
- Surface: tinned
-
- Insulation: partially-insulated, PA
Application
-
- PA insulated solderless terminals for cross sections of 0.25 to 6.0 mm²
-
- Simple cable inlet through Easy-Entry (expanded sleeve)
-
- Insulated with high dielectric strength
Items Solderless terminal Cu tinned insulated forked HA 35 F
Item description
Part no.
|
Colour | Cross-section mm² | Connection bolts M | Design |
---|
Downloads Solderless terminal Cu tinned insulated forked HA 35 F
Accessories
Products that match this product