![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91426_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91426_PF_1520x1160.jpg)
Solderless terminal Cu tinned insulated closed end-splices HAJ
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Solderless terminal Cu tinned insulated closed end-splices HAJ
Temperature range | -60°C up to +125°C |
Details Solderless terminal Cu tinned insulated closed end-splices HAJ
Cable Structure
-
- Socket: Copper
-
- Surface: tinned
-
- Insulation: partially-insulated, PA
Application
-
• Insulated solderless terminals for cross sections of 0.25 to 6.0 mm²<br />• Simple cable inlet through Easy-Entry (expanded sleeve)<br />• Insulated with high dielectric strength
Items Solderless terminal Cu tinned insulated closed end-splices HAJ
Item description
Part no.
|
Colour | Cross-section mm² | Design | Weight kg/1000 pcs. |
---|
Downloads Solderless terminal Cu tinned insulated closed end-splices HAJ
Accessories
Products that match this product