Single 600-J / Single 600-O
- PVC sheathed single core cable
- 600 V
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Single 600-J / Single 600-O
PVC sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10107, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | VDE AC U0/U 600/1000 V UL (AWM) AC 600 V |
Test voltage | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details Single 600-J / Single 600-O
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Special-PVC acc. to UL-Std. 1581
-
- Core identification: see datasheet
-
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM5), UL-Std. 1581
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- PVC sheathed single core cable suitable for medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. May not be laid directly in soil or water. This two-standard sheathed single core cables are preferably used in export-oriented mechanical engineering on machine tools, production lines and in plant construction.
Items Single 600-J / Single 600-O
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu factor per km | Weight kg/km (approx.) |
---|
Downloads Single 600-J / Single 600-O
Accessories
Products that match this product