![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91280_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91280_PF_1520x1160.jpg)
Shield Kon® Shield connectors
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Shield Kon® Shield connectors
Temperature range: | -40°C up to +125°C |
Details Shield Kon® Shield connectors
Cable Structure
-
- Material: Copper
-
- Surface: tinned
-
- Insulation: Polyester film
Application
-
Shield connectors are crimped like a cable lug.<br />The special crimping technique using ERG tools enables the connector to roll around the sheath.<br />Inside the connector is a clevis-type connector für the connetor strip and a support für the sheathed cable.
Items Shield Kon® Shield connectors
Item description
Part no.
|
Colour | 1. Shield-Ø mm | 2. Shield-Ø mm | 3. Shield-Ø mm |
---|
Downloads Shield Kon® Shield connectors
Accessories
Products that match this product