SHIELD KON®-Connector RSK 201
Part no. 91281
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SHIELD KON®-Connector RSK 201
- Part no.
- 91281
- Item description
- SHIELD KON®-Connector RSK 201
- Colour
- blue
- 1. Shield-Ø mm
- mit Einsatz D-201 C: 2,29 - 2,55 mm
- 2. Shield-Ø mm
- with Tool Insert D-201 D: 2,56 - 3,00 mm
- 3. Shield-Ø mm
- mit Einsatz D-201 E: 3,01 - 3,34 mm
- 4. Shield-Ø mm
- mit Einsatz D-201 E: 3,35 - 3,65 mm
- PU/pc.
- 100
- EAN / GTIN
- 4060892427848
- customs tariff number
- 85369095
Technical Data SHIELD KON®-Connector RSK 201
Temperature range: | -40°C up to +125°C |
Details SHIELD KON®-Connector RSK 201
Cable Structure
-
- Material: Copper
-
- Surface: tinned
-
- Insulation: Polyester film
Application
-
- Shield connectors are crimped like a cable lug.
- The special crimping technique using ERG tools enables the connector to roll around the sheath.
- Inside the connector is a clevis-type connector für the connetor strip and a support für the sheathed cable.
Downloads SHIELD KON®-Connector RSK 201
Accessories
Products that match this product