Shield Kon RSK
From € 81,28 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Shield Connectors
Temperature range -40°C to +125°C

Details

Cable Structure

      • Material: copper tinned
      • Insulation: Polyester film

Notes

      • Please note:
      • Select the tool insert according to the Shield Ø to be used.

Application

      • Shield connectors are crimped like a cable lug. The special crimping technique using ERG tools enables the connector to roll around the sheath. Inside the connector is a clevis-type connector for the connector strip and a support for the sheathed cable. ERG 740 processing tool.

Items Shield Kon RSK

Item description
Part no.
Type Colour Tool inserts Pieces per Packaging Unit

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible