Sealing billets white 12.00 - 30.00 Part no. 903514
€ 99,88 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903514
Item description
Sealing billets white 12.00 - 30.00
Colour
white
Length mm
30.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892360428
Customs tariff number
39269097

Technical Data

PVDF sealing billets
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material:
      • black (RAL 9005): null
      • natural: Polyamide (PA)
      • white: Polyoxymethylen (POM)

Notes

      • Legend:
      • Dimensions
      • L - Length
      • d - Inner diameter

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For not assigned penetrations.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible