![Sealing billets](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
![Sealing billets](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
Sealing billets
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Sealing billets
PVDF sealing billets | |
Temperature range | -20°C to +100°C |
Details Sealing billets
Cable Structure
-
- Material:
- black (RAL 9005): null
- natural: Polyamide (PA)
- white: Polyoxymethylen (POM)
Notes
-
- Legend:
- Dimensions
- L - Length
- d - Inner diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For not assigned penetrations.
Items Sealing billets
Item description
Part no.
|
Colour | Length mm | Pieces per Packaging Unit | anbruchfähig |
---|