![Sealing billets](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
![Sealing billets](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
Sealing billets white 10.00 - 30.00
Part no. 903512
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Sealing billets white 10.00 - 30.00
- Part no.
- 903512
- Item description
- Sealing billets white 10.00 - 30.00
- Colour
- white
- Length mm
- 30.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892360404
- Customs tariff number
- 39269097
Technical Data Sealing billets white 10.00 - 30.00
PVDF sealing billets | |
Temperature range | -20°C to +100°C |
Details Sealing billets white 10.00 - 30.00
Cable Structure
-
- Material:
- black (RAL 9005): null
- natural: Polyamide (PA)
- white: Polyoxymethylen (POM)
Notes
-
- Legend:
- Dimensions
- L - Length
- d - Inner diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For not assigned penetrations.
Downloads Sealing billets white 10.00 - 30.00
Accessories
Products that match this product