SA TM
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SA TM
Self-adhesive, writable cable marker | |
Temperature range | -30°C to +120°C |
Details SA TM
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
-
- Adhesive: acrylate
-
- Covering: Box
Properties
-
- resistant to: water, alcohol, oil, greases, fuels, Alphatic solvents, weak acids, Salts, Alkalis
-
- self-adhesive
-
- self-extinguishing
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm
Items SA TM
Item description
Part no.
|
Type | Dimension mm | Description field mm | Book content |
---|