PVC-Insulating tube IC
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data PVC-Insulating tube IC
DIN 40621 | |
Temperature range | -20°C up to +90°C |
Details PVC-Insulating tube IC
Cable Structure
-
- PVC
Properties
-
- silicone-free
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- PVC insulating tube for insulating and bundling cables and wires.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Items PVC-Insulating tube IC
Typ
Part no.
|
Colour | Inner-Ø mm | Wall thickness mm | PU/m |
---|