PUR-spiral cable H07BQ-F orange 3 G 1,5 mm² (SL 1000 mm)

PUR-spiral cable H07BQ-F orange 3 G 1,5 mm² (SL 1000 mm) Part no. 85379
€ 117,60 / 1 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
85379
Item description
PUR-spiral cable H07BQ-F orange 3 G 1,5 mm² (SL 1000 mm)
Spiral length (unexpanded) mm
1000
Spiral length (expanded) mm
4000
Outer Ø mm (approx.)
8.9
Spiral-outer Ø mm (approx.)
32.8
Cu-weight kg/km
447.2
Weight kg/km (approx.)
1.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892335075
Customs tariff number
85444995

Technical Data

Temperature range -25°C to +70°C
Nominal voltage H05BQ-F U0/U 300/500 V
H07BQ-F U0/U 450/750 V
Test voltage H05BQ-F 2000 V
H07BQ-F 2500 V
Expansion ratio 1:4
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber
      • Core identification acc. to DIN VDE 0293-308
      • Protective conductor: starting with 3 cores
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PUR
      • Sheath colour: orange

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Machine Construction
      • Electrical Tools
      • Building Industry
      • Handling Equipment
      • Entertainment Equipment
      • Medical devices
      • Measurement instruments
      • Rolling doors

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible