PUR spiral cable orange
From € 37,59 / 1 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -25°C to +70°C
Nominal voltage H05BQ-F U0/U 300/500 V
H07BQ-F U0/U 450/750 V
Test voltage H05BQ-F 2000 V
H07BQ-F 2500 V
Expansion ratio 1:4
Straight ends in each case 200 mm

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: rubber
  • Core identification acc. to DIN VDE 0293-308
  • Protective conductor: starting with 3 cores
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PUR
  • Sheath colour: orange

Notes

  • On request closed spiral lengths up to max. 5000 mm possible.
  • As well in axial construction
  • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Machine Construction
  • Electrical Tools
  • Building Industry
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors

Items PUR spiral cable orange

No. of cores
Cross-section (mm²)
Outer diameter
Core identification
Item description
Part no.
Spiral length (unexpanded) mm Spiral length (expanded) mm Outer Ø mm (approx.) Spiral-outer Ø mm (approx.)

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible